AC Motors | All Families | 208-230/460 Volt | 2800-3600 RPM | Three Phase |

TEFC Encl

Total Records: 160 Page  of 11 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM35450.75 3600 208-230/460 TEFC D80 
  JM34630.75 3600 208-230/460 TEFC 56J 
  CWAM35453600 208-230/460 TEFC 56C 
  ECP3580T3600 208-230/460 TEFC 143T 
  MVM3550C1.1 3600 208-230/460 TEFC D80C 
  MVM3550D1.1 3600 208-230/460 TEFC D80D 
  MM35501.1 3600 208-230/460 TEFC D80 
  EM35501.5 3600 208-230/460 TEFC 56 
  EM3550T1.5 3600 208-230/460 TEFC 143T 
  EM3583T1.5 3600 208-230/460 TEFC 143T 
  CEM3583T1.5 3600 208-230/460 TEFC 143TC 
  CM35501.5 3600 208-230/460 TEFC 56C 
  CEM35501.5 3600 208-230/460 TEFC 56C 
  CEM3550T1.5 3600 208-230/460 TEFC 143TC 
  VM85501.5 3600 208-230/460 TEFC 56C 
Total Records: 160 Page  of 11 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure