AC Motors | All Families | 208-230/460 Volt |

1400-1800 RPM

Total Records: 656 Page  of 44 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM201340.13 1800 208-230/460 TENV 42C 
  M6002A0.25 1800 208-230/460 XPFC 48 
  KNM34540.25 1800 208-230/460 TENV 56C 
  VM7001A0.25 1800 208-230/460 XPFC 56C 
  KBM34540.25 1800 208-230/460 TENV 56C 
  BM35680.25 1800 208-230/460 TENV 56 
  VM7002A0.33 1800 208-230/460 XPFC 56C 
  KNM35340.33 1800 208-230/460 TENV 56C 
  KBM34580.33 1800 208-230/460 TENV 56C 
  M7002A0.33 1800 208-230/460 XPFC 56 
  BM35690.33 1800 208-230/460 TENV 56 
  MM34610.37 1800 208-230/460 TEFC D71 
  MVM3461C0.37 1800 208-230/460 TEFC D71C 
  VBM35380.5 1800 208-230/460 TENV 56C 
  VSSEWDM35380.5 1800 208-230/460 TENV 56C 
Total Records: 656 Page  of 44 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure