AC Motors | All Families | 115/230 Volt | 1400-1800 RPM |

OPEN Encl

Total Records: 83 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KL12000.17 1800 115/230 OPEN 56C 
  L12000.17 1800 115/230 OPEN 48 
  L12030.25 1800 115/230 OPEN 48 
  L1203M0.25 1800 115/230 OPEN 48 
  EL12030.25 1800 115/230 OPEN 48 
  KL12030.25 1800 115/230 OPEN 56C 
  RL144A0.25 1800 115/230 OPEN 48 
  RL245A0.33 1800 115/230 OPEN 56YZ 
  VL1301A0.33 1800 115/230 OPEN 56C 
  L1206M0.33 1800 115/230 OPEN 48 
  L1301M0.33 1800 115/230 OPEN 56 
  L13010.33 1800 115/230 OPEN 56 
  EL13010.33 1800 115/230 OPEN 56 
  CJL1301A0.33 1800 115/230 OPEN 56J 
  CL13010.33 1800 115/230 OPEN 56C 
Total Records: 83 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure