AC Motors | All Families | 115/230 Volt | Single Phase | 2800-3600 RPM |

TEFC Encl

Total Records: 52 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L33520.13 3600 115/230 TEFC 42 
  L33540.17 3600 115/230 TEFC 42 
  L33560.25 3600 115/230 TEFC 42 
  JL3405A0.33 3600 115/230 TEFC 56J 
  JL3503A0.5 3600 115/230 TEFC 56J 
  L34080.5 3600 115/230 TEFC 48 
  L35030.5 3600 115/230 TEFC 56 
  VL35030.5 3600 115/230 TEFC 56C 
  CL35030.5 3600 115/230 TEFC 56C 
  EL35030.5 3600 115/230 TEFC 56 
  EL35060.75 3600 115/230 TEFC 56 
  CL35060.75 3600 115/230 TEFC 56C 
  VL35060.75 3600 115/230 TEFC 56C 
  VL3506A0.75 3600 115/230 TEFC 56C 
  JL3506A0.75 3600 115/230 TEFC 56J 
Total Records: 52 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure