AC Motors | All Families | 115/230 Volt | Single Phase |

2800-3600 RPM

Total Records: 132 Page  of 9 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L33520.13 3600 115/230 TEFC 42 
  L33540.17 3600 115/230 TEFC 42 
  L33560.25 3600 115/230 TEFC 42 
  JL3405A0.33 3600 115/230 TEFC 56J 
  KL1205A0.33 3600 115/230 OPEN 56C 
  JL1205A0.33 3600 115/230 OPEN 56J 
  L4005A0.33 3600 115/230 XPFC 48 
  CJL1205A0.33 3600 115/230 OPEN 56J 
  VL4005A0.33 3600 115/230 XPFC 56C 
  VL1205A0.33 3600 115/230 OPEN 56C 
  EL13030.5 3600 115/230 OPEN 56 
  EL35030.5 3600 115/230 TEFC 56 
  CJL1303A0.5 3600 115/230 OPEN 56J 
  RL324A0.5 3600 115/230 OPEN 48 
  JSL325A0.5 3600 115/230 OPEN 56Y 
Total Records: 132 Page  of 9 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure