AC Motors | All Families | 901-1200 RPM |

TEAO Encl

Total Records: 51 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHC3414A0.25 1200 115/230 TEAO 48Z 
  CHM164A0.25 1200 230/460 TEAO 48Z 
  CHC164A0.25 1200 115/230 TEAO 48Z 
  AOM34550.25 1200 230/460 TEAO 48 
  YPC1624A0.25 1200/900 115 TEAO 48YZ 
  YPC164A0.25 1200 115 TEAO 48YZ 
  AOM35350.33 1200 208-230/460 TEAO 56 
  CHC264A0.33 1200 115/230 TEAO 48Z 
  YPC264A0.33 1200 115 TEAO 48YZ 
  CHM264A0.33 1200 230/460 TEAO 48Z 
  CHC3417A0.33 1200 115/230 TEAO 48Z 
  CHM364A0.5 1200 230/460 TEAO 48Z 
  CHM365A0.5 1200 230/460 TEAO 56Z 
  CHC364A0.5 1200 115/230 TEAO 48Z 
  CHC365A0.5 1200 115/230 TEAO 56 
Total Records: 51 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure