AC Motors | All Families |

901-1200 RPM

Total Records: 506 Page  of 34 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M34520.17 1200 230/460 TEFC 48 
  KL34010.17 1200 115/230 TEFC 56C 
  L12010.17 1200 115/230 OPEN 48 
  L34010.17 1200 115/230 TEFC 48 
  L34040.25 1200 115/230 TEFC 48 
  L35000.25 1200 115/230 TEFC 56 
  L12040.25 1200 115/230 OPEN 48 
  M30040.25 1200 230/460 OPEN 48 
  M31010.25 1200 230/460 OPEN 56 
  L13000.25 1200 115/230 OPEN 56 
  M35310.25 1200 230/460 TEFC 56 
  M34550.25 1200 230/460 TEFC 48 
  VM35310.25 1200 230/460 TEFC 56C 
  CHC3414A0.25 1200 115/230 TEAO 48Z 
  CHM164A0.25 1200 230/460 TEAO 48Z 
Total Records: 506 Page  of 34 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure