AC Motors | All Families |

600-900 RPM

Total Records: 43 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35320.25 900 230/460 TEFC 56 
  M35360.33 900 230/460 TEFC 56 
  M31600.5 900 208-230/460 OPEN 56 
  CHC3526A0.5 900 115/230 TEAO 56Z 
  M35600.5 900 208-230/460 TEFC 56/56H 
  M36000.5 900 208-230/460 TEFC 182 
  M36020.75 900 208-230/460 TEFC 184 
  M3617T900 230/460 TEFC 182T 
  M3216T900 230/460 OPEN 182T 
  AOM3617T900 208-230/460 TEAO 182T 
  ECP3687T-4900 460 TEFC 184T 
  ECP3668T-41.5 900 460 TEFC 184T 
  M3618T1.5 900 230/460 TEFC 184T 
  M37011.5 900 208-230/460 TEFC 213 
  M3220T1.5 900 230/460 OPEN 184T 
Total Records: 43 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure