AC Motors | All Families | 1400-1800 RPM | 230/460 Volt | Three Phase |

TEAO Encl

Total Records: 22 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AOM34540.25 1800 230/460 TEAO 48 
  CHM144A0.25 1800 230/460 TEAO 48Z 
  CHM244A0.33 1800 230/460 TEAO 48Z 
  AOM34580.33 1800 230/460 TEAO 48 
  CHM344A0.5 1800 230/460 TEAO 48Z 
  CHM345A0.5 1800 230/460 TEAO 56Z 
  AOM3615T1800 230/460 TEAO 184T 
  ECTM2333T15 1800 230/460 TEAO 254T 
  ECTM2334T20 1800 230/460 TEAO 256T 
  CTM2334T20 1800 230/460 TEAO 256T 
  CTM4103T25 1800 230/460 TEAO 284T 
  ECTM4103T25 1800 230/460 TEAO 284T 
  ECTM4104T30 1800 230/460 TEAO 286T 
  CTM4104T30 1800 230/460 TEAO 286T 
  CTM4110T40 1800 230/460 TEAO 324T 
Total Records: 22 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure