AC Motors | All Families | 1400-1800 RPM | 115/230 Volt |

TEAO Encl

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  PSC3413A0.25 1800 115/230 TEAO 48Z 
  CHC144A0.25 1800 115/230 TEAO 48Z 
  CHC3413A0.25 1800 115/230 TEAO 48Z 
  CHC3416A0.33 1800 115/230 TEAO 48Z 
  HIC264A0.33 1800 115/230 TEAO 48Z 
  HIC274A0.33 1800 115/230 TEAO 48Z 
  CHC244A0.33 1800 115/230 TEAO 48Z 
  PSC3416A0.33 1800 115/230 TEAO 48Z 
  PSC3524A0.5 1800 115/230 TEAO 48Z 
  CHC3524A0.5 1800 115/230 TEAO 56Z 
  CHL3523A0.5 1800 115/230 TEAO 56Z 
  CHC344A0.5 1800 115/230 TEAO 48Z 
  CHC345A0.5 1800 115/230 TEAO 56 
  HIC364A0.5 1800 115/230 TEAO 48Z 
  CHC445A0.75 1800 115/230 TEAO 56 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure