AC Motors | All Families | 1400-1800 RPM | Three Phase |

XPFC Encl

Total Records: 219 Page  of 15 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M6002A0.25 1800 208-230/460 XPFC 48 
  VM7001A0.25 1800 208-230/460 XPFC 56C 
  M7002A0.33 1800 208-230/460 XPFC 56 
  VM7002A0.33 1800 208-230/460 XPFC 56C 
  IDXM70020.33 1800 230/460 XPFC 56C 
  CM7006A0.5 1800 208-230/460 XPFC 56C 
  VM7006-50.5 1800 575 XPFC 56C 
  VM7006A0.5 1800 208-230/460 XPFC 56C 
  IDXM70060.5 1800 230/460 XPFC 56C 
  M7006A0.5 1800 208-230/460 XPFC 56 
  M6007A0.5 1800 208-230/460 XPFC 48 
  M7006-50.5 1800 575 XPFC 56 
  IDXM70100.75 1800 230/460 XPFC 56C 
  VM7010A0.75 1800 208-230/460 XPFC 56C 
  VM7010-I0.75 1800 230/460 XPFC 56C 
Total Records: 219 Page  of 15 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure