AC Motors | All Families | 1400-1800 RPM | TEFC Encl | Three Phase |

230/460 Volt

Total Records: 328 Page  of 22 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M33530.13 1800 230/460 TEFC 42 
  M33550.17 1800 230/460 TEFC 42 
  MM34540.18 1800 230/460 TEFC D63 
  MM34580.25 1800 230/460 TEFC D71 
  MVM5150C0.25 1800 230/460 TEFC D63C 
  MVM5150D0.25 1800 230/460 TEFC D63D 
  MM51500.25 1800 230/460 TEFC D63 
  MVM3458C0.25 1800 230/460 TEFC D71C 
  MVM3458D0.25 1800 230/460 TEFC D71D 
  M34540.25 1800 230/460 TEFC 48 
  KM34540.25 1800 230/460 TEFC 56C 
  M35340.33 1800 230/460 TEFC 56 
  M34580.33 1800 230/460 TEFC 48 
  MM52500.33 1800 230/460 TEFC D71 
  MPM34580.33 1800 230/460 TEFC 48 
Total Records: 328 Page  of 22 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure