AC Motors | All Families | Three Phase | 230/460 Volt |

2800-3600 RPM

Total Records: 306 Page  of 21 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM201320.13 3600 230/460 TENV 42C 
  CNM202520.25 3600 230/460 TENV 42C 
  MVM5100C0.25 3600 230/460 TEFC D63C 
  MVM5100D0.25 3600 230/460 TEFC D63D 
  MM51000.25 3600 230/460 TEFC D63 
  MVM3457D0.25 3600 230/460 TEFC D71D 
  MM34570.25 3600 230/460 TEFC D63 
  RM30060.33 3600 230/460 OPEN 48 
  MM52000.33 3600 230/460 TEFC D63 
  KNM3457/350.33 3600 230/460 TENV 56C 
  MVM5200C0.33 3600 230/460 TEFC D63C 
  MVM5200D0.33 3600 230/460 TEFC D63D 
  M34570.33 3600 230/460 TENV 48 
  M30060.33 3600 230/460 OPEN 48 
  KM30060.33 3600 230/460 OPEN 56C 
Total Records: 306 Page  of 21 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure