AC Motors | All Families | Three Phase | 230/460 Volt | 48 |

2800-3600 RPM

Total Records: 8
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RM30060.33 3600 230/460 OPEN 48 
  M34570.33 3600 230/460 TENV 48 
  M30060.33 3600 230/460 OPEN 48 
  M30090.5 3600 230/460 OPEN 48 
  M34600.5 3600 230/460 TEFC 48 
  RM30090.5 3600 230/460 OPEN 48 
  M34630.75 3600 230/460 TEFC 48 
  M30120.75 3600 230/460 OPEN 48 
Total Records: 8