AC Motors | All Families | Three Phase | 230/460 Volt | 184TC |

TEFC Encl

Total Records: 22 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM3664T1200 230/460 TEFC 184TC 
  CEWDBM3615T1800 230/460 TEFC 184TC 
  CEWDM3615T1800 230/460 TEFC 184TC 
  VEBM3615T1800 230/460 TEFC 184TC 
  IDCSWDM3615T1800 230/460 TEFC 184TC 
  CECP3665T1800 230/460 TEFC 184TC 
  CEM3615T1800 230/460 TEFC 184TC 
  VEWDM3615T1800 230/460 TEFC 184TC 
  IDVSWDM3615T1800 230/460 TEFC 184TC 
  VEM3615T1800 230/460 TEFC 184TC 
  CESSWDM3615T1800 230/460 TEFC 184TC 
  CEUHM3615T1800 230/460 TEFC 184TC 
  VEBM3615T-D1800 230/460 TEFC 184TC 
  VEUHM3615T1800 230/460 TEFC 184TC 
  CEBM3615T-D1800 230/460 TEFC 184TC 
Total Records: 22 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure