AC Motors | All Families | Three Phase | 230/460 Volt | TEAO Encl |

901-1200 RPM

Total Records: 23 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHM164A0.25 1200 230/460 TEAO 48Z 
  AOM34550.25 1200 230/460 TEAO 48 
  CHM264A0.33 1200 230/460 TEAO 48Z 
  CHM364A0.5 1200 230/460 TEAO 48Z 
  CHM365A0.5 1200 230/460 TEAO 56Z 
  ECTM3768T1200 230/460 TEAO 215T 
  ECTM2276T7.5 1200 230/460 TEAO 254T 
  ECTM2332T10 1200 230/460 TEAO 256T 
  CTM2332T10 1200 230/460 TEAO 256T 
  CTM4100T15 1200 230/460 TEAO 284T 
  ECTM4100T15 1200 230/460 TEAO 284T 
  ECTM4102T20 1200 230/460 TEAO 286T 
  CTM4102T20 1200 230/460 TEAO 286T 
  CTM4111T25 1200 230/460 TEAO 324T 
  ECTM4111T25 1200 230/460 TEAO 324T 
Total Records: 23 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure