AC Motors | All Families | Three Phase | 208-230/460 Volt |

901-1200 RPM

Total Records: 95 Page  of 7 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM35310.25 1200 208-230/460 TENV 56C 
  M7003A0.33 1200 208-230/460 XPFC 56 
  AOM35350.33 1200 208-230/460 TEAO 56 
  AOM35390.5 1200 208-230/460 TEAO 56 
  M7007A0.5 1200 208-230/460 XPFC 56 
  VM7007A0.5 1200 208-230/460 XPFC 56C 
  CFM3036A0.5 1200 208-230/460 OPEN 48YZ 
  CFM3136A0.5 1200 208-230/460 OPEN 56YZ 
  M3539-TP0.5 1200 208-230/460 TEAO 56 
  VSSEWDM35430.75 1200 208-230/460 TENV 56C 
  CSSEWDM35430.75 1200 208-230/460 TENV 56C 
  CFM3146A0.75 1200 208-230/460 OPEN 56YZ 
  CFM3046A0.75 1200 208-230/460 OPEN 48YZ 
  VM3543T0.75 1200 208-230/460 TEFC 143TC 
  M36010.75 1200 208-230/460 TEFC 182 
Total Records: 95 Page  of 7 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure