AC Motors | All Families | Three Phase | 208-230/460 Volt | 2800-3600 RPM |

OPSB Encl

Total Records: 33 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JMM3120T1.5 3600 208-230/460 OPSB 143JM 
  EM3120T1.5 3600 208-230/460 OPSB 143T 
  EM3155T3600 208-230/460 OPSB 143T 
  JMM3155T3600 208-230/460 OPSB 145JM 
  EJMM3155T3600 208-230/460 OPSB 145JM 
  M32103600 208-230/460 OPSB 184 
  JPM3158T3600 208-230/460 OPSB 145JP 
  JMM3158T3600 208-230/460 OPSB 145JM 
  JPM3212T3600 208-230/460 OPSB 182JP 
  WCM3212T3600 208-230/460 OPSB 182TCZ 
  M33073600 208-230/460 OPSB 213 
  EJMM3212T3600 208-230/460 OPSB 182JM 
  EM3212T3600 208-230/460 OPSB 182T 
  JMM3212T3600 208-230/460 OPSB 182JM 
  EJMM3219T7.5 3600 208-230/460 OPSB 184JM 
Total Records: 33 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure