AC Motors | All Families | Three Phase | 208-230/460 Volt | 2800-3600 RPM |

OPEN Encl

Total Records: 27 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  JM31110.75 3600 208-230/460 OPEN 56J 
  JSM31110.75 3600 208-230/460 OPEN 56YZ 
  CJM31110.75 3600 208-230/460 OPEN 56J 
  RM31201.5 3600 208-230/460 OPEN 56H 
  VM31201.5 3600 208-230/460 OPEN 56C 
  VM3120T1.5 3600 208-230/460 OPEN 143TC 
  M31201.5 3600 208-230/460 OPEN 56 
  CM31553600 208-230/460 OPEN 56C 
  VM31553600 208-230/460 OPEN 56C 
  VM3155T3600 208-230/460 OPEN 143TC 
  RM31553600 208-230/460 OPEN 56H 
  M31553600 208-230/460 OPEN 56 
  M32083600 208-230/460 OPEN 184 
  M31583600 208-230/460 OPEN 56/56H 
  CJM31583600 208-230/460 OPEN 56J 
Total Records: 27 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure