AC Motors | All Families | Three Phase | 901-1200 RPM |

TEAO Encl

Total Records: 36 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHM164A0.25 1200 230/460 TEAO 48Z 
  AOM34550.25 1200 230/460 TEAO 48 
  AOM35350.33 1200 208-230/460 TEAO 56 
  CHM264A0.33 1200 230/460 TEAO 48Z 
  CHM364A0.5 1200 230/460 TEAO 48Z 
  CHM365A0.5 1200 230/460 TEAO 56Z 
  AOM35390.5 1200 208-230/460 TEAO 56 
  M3539-TP0.5 1200 208-230/460 TEAO 56 
  AOM35430.75 1200 208-230/460 TEAO 56 
  CHM465A0.75 1200 208-230/460 TEAO 56Z 
  CHM565A1200 208-230/460 TEAO 56 
  AOM3556T1200 208-230/460 TEAO 145T 
  AOM3607T1.5 1200 208-230/460 TEAO 182T 
  AOM3614T1200 208-230/460 TEAO 184T 
  AOM3704T1200 208-230/460 TEAO 213T 
Total Records: 36 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure