AC Motors | All Families | Three Phase | 1400-1800 RPM | 230/460 Volt |

OPSB Encl

Total Records: 79 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM3116T1800 230/460 OPSB 143T 
  EM3154T1.5 1800 230/460 OPSB 145T 
  EM3157T1800 230/460 OPSB 145T 
  EFM3211T1800 230/460 OPSB 182T 
  EM3211T1800 230/460 OPSB 182T 
  EJMM3211T1800 230/460 OPSB 182JM 
  EJMM3218T1800 230/460 OPSB 184JM 
  EM3218T1800 230/460 OPSB 184T 
  EFM3218T1800 230/460 OPSB 184T 
  EFM3311T7.5 1800 230/460 OPSB 213T 
  EM3311T7.5 1800 230/460 OPSB 213T 
  EJMM3311T7.5 1800 230/460 OPSB 213JM 
  M251010 1800 230/460 OPSB 256U 
  EFM3313T10 1800 230/460 OPSB 215T 
  EJMM3313T10 1800 230/460 OPSB 215JM 
Total Records: 79 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure