AC Motors | All Families | Three Phase | 286T | 1400-1800 RPM |

230/460 Volt

Total Records: 23 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  IDM4103T25 1800 230/460 TEBC 286T 
  IDM4104T30 1800 230/460 TEBC 286T 
  CTM4104T30 1800 230/460 TEAO 286T 
  EHFM2535T30 1800 230/460 OPSB 286T 
  BM4104T30 1800 230/460 TEFC 286T 
  EM7060T30 1800 230/460 XPFC 286T 
  EM7060T-C30 1800 230/460 XPFC 286T 
  ECTM4104T30 1800 230/460 TEAO 286T 
  EM4104T30 1800 230/460 TEFC 286T 
  EM2535T-1230 1800 230/460 OPEN 286T 
  EM2535T-CI30 1800 230/460 OPEN 286T 
  EM2535T-G30 1800 230/460 OPSB 286T 
  EM4104T-1230 1800 230/460 TEFC 286T 
  EM4104T-G30 1800 230/460 TEFC 286T 
  EM7060T-I30 1800 230/460 XPFC 286T 
Total Records: 23 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure