AC Motors | All Families | Three Phase | 215T |

208-230/460 Volt

Total Records: 18 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M3306T900 208-230/460 OPSB 215T 
  M3705T900 208-230/460 TEFC 215T 
  AOM3705T900 208-230/460 TEAO 215T 
  CTM3768T1200 208-230/460 TEAO 215T 
  AOM3708T1200 208-230/460 TEAO 215T 
  AOM3714T10 1800 208-230/460 TEAO 215T 
  BM3714T10 1800 208-230/460 TEFC 215T 
  BM3734T10 1800 208-230/460 TEFC 215T 
  EBM3313T10 1800 208-230/460 OPEN 215T 
  EBM3714T-D10 1800 208-230/460 TEFC 215T 
  EHM3714T10 1800 208-230/460 TEFC 215T 
  EM3313T-G10 1800 208-230/460 OPEN 215T 
  EM3714T-G10 1800 208-230/460 TEFC 215T 
  CTM3774T10 1800 208-230/460 TEAO 215T 
  EBM3714T10 1800 208-230/460 TEFC 215T 
Total Records: 18 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure