AC Motors | All Families | Three Phase | XPFC Encl |

56

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M7002A0.33 1800 208-230/460 XPFC 56 
  M7003A0.33 1200 208-230/460 XPFC 56 
  M7006A0.5 1800 208-230/460 XPFC 56 
  M7006-50.5 1800 575 XPFC 56 
  M7005A0.5 3600 208-230/460 XPFC 56 
  M7007A0.5 1200 208-230/460 XPFC 56 
  M7010A0.75 1800 208-230/460 XPFC 56 
  M7010-50.75 1800 575 XPFC 56 
  M7009A0.75 3600 208-230/460 XPFC 56 
  M7031A0.75 1200 208-230/460 XPFC 56 
  M70141800 208-230/460 XPFC 56 
  M7014-51800 575 XPFC 56 
  M70133600 208-230/460 XPFC 56 
  M7013-53600 575 XPFC 56 
  M70321200 230/460 XPFC 56 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure