AC Motors | All Families | Three Phase | TEFC Encl | 460 Volt |

1400-1800 RPM

Total Records: 202 Page  of 14 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M17180.5 1800/1200 460 TEFC 56 
  M17190.75 1800/1200 460 TEFC 56 
  M1720T1800/1200 460 TEFC 145T 
  M1754T1800/900 460 TEFC 143T 
  VECP3581-41800 460 TEFC 56C 
  ECP83581T-41800 460 TEFC 143T 
  M1704T1800/900 460 TEFC 143T 
  CECP83581T-41800 460 TEFC 143TC 
  ECP3581T-41800 460 TEFC 143T 
  VECP3581T-41800 460 TEFC 143TC 
  ECP3584T-41.5 1800 460 TEFC 145T 
  CECP83584T-41.5 1800 460 TEFC 145TC 
  VECP3584T-41.5 1800 460 TEFC 145TC 
  AEM3686-41.5 1800 460 TEFC 184 
  ECP83584T-41.5 1800 460 TEFC 145T 
Total Records: 202 Page  of 14 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure