AC Motors | All Families | Three Phase | TEFC Encl | 1400-1800 RPM |

208-230/460 Volt

Total Records: 382 Page  of 26 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM3461C0.37 1800 208-230/460 TEFC D71C 
  MM34610.37 1800 208-230/460 TEFC D71 
  BM3538-S0.5 1800 208-230/460 TEFC 56 
  VBM3538-D0.5 1800 208-230/460 TEFC 56C 
  VBM3538-S0.5 1800 208-230/460 TEFC 56C 
  CUHM35380.5 1800 208-230/460 TEFC 56C 
  VEUHM35380.5 1800 208-230/460 TEFC 56C 
  M35640.5 1800 208-230/460 TEFC 66NA 
  VUHM35380.5 1800 208-230/460 TEFC 56C 
  MVM3542D0.55 1800 208-230/460 TEFC D80D 
  MVM3542C0.55 1800 208-230/460 TEFC D80C 
  MM35420.55 1800 208-230/460 TEFC D80 
  MM35460.75 1800 208-230/460 TEFC D80 
  JM35420.75 1800 208-230/460 TEFC 56J 
  CM35420.75 1800 208-230/460 TEFC 56C 
Total Records: 382 Page  of 26 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure