AC Motors | All Families | Single Phase | 2800-3600 RPM |

115/208-230 Volt

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KL12050.33 3600 115/208-230 OPEN 56C 
  KL34050.33 3600 115/208-230 TEFC 56C 
  L12050.33 3600 115/208-230 OPEN 48 
  L34050.33 3600 115/208-230 TEFC 48 
  CL34050.33 3600 115/208-230 TEFC 56C 
  EL12050.33 3600 115/208-230 OPEN 48 
  EL34050.33 3600 115/208-230 TEFC 48 
  EL13093600 115/208-230 OPEN 56 
  EL13131.5 3600 115/208-230 OPEN 56H 
  CL5030T1.5 3600 115/208-230 XPFC 143TC 
  JL50301.5 3600 115/208-230 XPFC 56J 
  VL50301.5 3600 115/208-230 XPFC 56C 
  L5030T1.5 3600 115/208-230 XPFC 143T 
  L5031T3600 115/208-230 XPFC 145T 
  JL50313600 115/208-230 XPFC 56J 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure