AC Motors | All Families | Single Phase | 2800-3600 RPM | 56 |

TEFC Encl

Total Records: 12
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L35030.5 3600 115/230 TEFC 56 
  L3503-500.5 3000 110/220 TEFC 56 
  EL35030.5 3600 115/230 TEFC 56 
  EL35060.75 3600 115/230 TEFC 56 
  L35060.75 3600 115/230 TEFC 56 
  L3506-500.75 3000 110/220 TEFC 56 
  L3509-503000 110/220 TEFC 56 
  L3513-501.5 3000 110/220 TEFC 56 
  PL3513M1.5 3600 115/230 TEFC 56 
  PL3515M3600 115/230 TEFC 56 
  L3515-503000 110/220 TEFC 56 
  PL3519M3600 230 TEFC 56 
Total Records: 12