AC Motors | All Families | Single Phase | 2800-3600 RPM |

OPEN Encl

Total Records: 92 Page  of 7 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KL12050.33 3600 115/208-230 OPEN 56C 
  KL1205A0.33 3600 115/230 OPEN 56C 
  JL1205A0.33 3600 115/230 OPEN 56J 
  L1205-500.33 3000 110/220 OPEN 48 
  L12050.33 3600 115/208-230 OPEN 48 
  CJL1205A0.33 3600 115/230 OPEN 56J 
  EL12050.33 3600 115/208-230 OPEN 48 
  VL1205A0.33 3600 115/230 OPEN 56C 
  EL13030.5 3600 115/230 OPEN 56 
  CJL1303A0.5 3600 115/230 OPEN 56J 
  CL13030.5 3600 115/230 OPEN 56C 
  RL324A0.5 3600 115/230 OPEN 48 
  JSL325A0.5 3600 115/230 OPEN 56Y 
  L12080.5 3600 115/230 OPEN 48 
  L1208-500.5 3000 110/220 OPEN 48 
Total Records: 92 Page  of 7 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure