AC Motors | All Families | 56C | TEFC Encl |

208-230/460 Volt

Total Records: 93 Page  of 7 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CUHM35380.5 1800 208-230/460 TEFC 56C 
  VBM3538-D0.5 1800 208-230/460 TEFC 56C 
  VBM3538-S0.5 1800 208-230/460 TEFC 56C 
  VEUHM35380.5 1800 208-230/460 TEFC 56C 
  VUHM35380.5 1800 208-230/460 TEFC 56C 
  VUHM35420.75 1800 208-230/460 TEFC 56C 
  VEUHM35420.75 1800 208-230/460 TEFC 56C 
  VBM3542-D0.75 1800 208-230/460 TEFC 56C 
  VBM3542-S0.75 1800 208-230/460 TEFC 56C 
  CUHM35420.75 1800 208-230/460 TEFC 56C 
  VSSFWDM35420.75 1800 208-230/460 TEFC 56C 
  CM35420.75 1800 208-230/460 TEFC 56C 
  VM35420.75 1800 208-230/460 TEFC 56C 
  VM35430.75 1200 208-230/460 TEFC 56C 
  CM35430.75 1200 208-230/460 TEFC 56C 
Total Records: 93 Page  of 7 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure