AC Motors | All Families | 56 | 2800-3600 RPM |

OPEN Encl

Total Records: 22 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L13030.5 3600 115/230 OPEN 56 
  M31070.5 3600 230/460 OPEN 56 
  EL13030.5 3600 115/230 OPEN 56 
  EL13060.75 3600 115/230 OPEN 56 
  M31110.75 3600 230/460 OPEN 56 
  RM31110.75 3600 230/460 OPEN 56 
  L13060.75 3600 115/230 OPEN 56 
  L1306-500.75 3000 110/220 OPEN 56 
  L1306A0.75 3600 115/230 OPEN 56 
  RL1306A0.75 3600 115/230 OPEN 56 
  RM31153600 230/460 OPEN 56 
  L1309A3600 115/230 OPEN 56 
  L13093600 115/230 OPEN 56 
  L1309-503000 110/220 OPEN 56 
  M31153600 230/460 OPEN 56 
Total Records: 22 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure