AC Motors | All Families | 56 | TEFC Encl |

Three Phase

Total Records: 49 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35320.25 900 230/460 TEFC 56 
  M35310.25 1200 230/460 TEFC 56 
  M35340.33 1800 230/460 TEFC 56 
  M3534-50.33 1800 575 TEFC 56 
  M35360.33 900 230/460 TEFC 56 
  M35350.33 1200 230/460 TEFC 56 
  M80010.5 1800 230/460 TEFC 56 
  EM35380.5 1800 230/460 TEFC 56 
  M3538/350.5 1800 230/460 TEFC 56 
  M35380.5 1800 230/460 TEFC 56 
  M17180.5 1800/1200 460 TEFC 56 
  M3538-50.5 1800 575 TEFC 56 
  BM3538-S0.5 1800 208-230/460 TEFC 56 
  M35370.5 3600 230/460 TEFC 56 
  M3537-50.5 3600 575 TEFC 56 
Total Records: 49 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure