AC Motors | All Families | 48 | OPEN Encl |

230/460 Volt

Total Records: 15
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RM30030.25 1800 230/460 OPEN 48 
  M30030.25 1800 230/460 OPEN 48 
  M30040.25 1200 230/460 OPEN 48 
  M30070.33 1800 230/460 OPEN 48 
  RM30070.33 1800 230/460 OPEN 48 
  RHM244A0.33 1800 230/460 OPEN 48 
  RM30060.33 3600 230/460 OPEN 48 
  M30060.33 3600 230/460 OPEN 48 
  M30080.33 1200 230/460 OPEN 48 
  RM30100.5 1800 230/460 OPEN 48 
  M30100.5 1800 230/460 OPEN 48 
  M30090.5 3600 230/460 OPEN 48 
  RM30090.5 3600 230/460 OPEN 48 
  M30110.5 1200 230/460 OPEN 48 
  M30120.75 3600 230/460 OPEN 48 
Total Records: 15