AC Motors | All Families | TENV Encl | 208-230/460 Volt | 56 |

1400-1800 RPM

Total Records: 8
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  BM35680.25 1800 208-230/460 TENV 56 
  BM35690.33 1800 208-230/460 TENV 56 
  BNM3538-D0.5 1800 208-230/460 TENV 56 
  BM35380.5 1800 208-230/460 TENV 56 
  BNM3542-D0.75 1800 208-230/460 TENV 56 
  BNM3546-D1800 208-230/460 TENV 56 
  NM35461800 208-230/460 TENV 56 
  BNM3554-D1.5 1800 208-230/460 TENV 56 
Total Records: 8