AC Motors | All Families | TENV Encl | 1400-1800 RPM |

230/460 Volt

Total Records: 114 Page  of 8 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM3454/350.25 1800 230/460 TENV 56C 
  KENM34540.25 1800 230/460 TENV 56C 
  NM34540.25 1800 230/460 TENV 48 
  NM3454/350.25 1800 230/460 TENV 56 
  KENM35340.33 1800 230/460 TENV 56C 
  NM35340.33 1800 230/460 TENV 56 
  IDVSNM35340.33 1800 230/460 TENV 56C 
  IDNM35340.33 1800 230/460 TENV 56C 
  IDVSWDM35380.5 1800 230/460 TENV 56C 
  CSSEWDM35380.5 1800 230/460 TENV 56C 
  CWAM35380.5 1800 230/460 TENV 56C 
  CWDM35380.5 1800 230/460 TENV 56C 
  IDNM35380.5 1800 230/460 TENV 56C 
  NM3538/350.5 1800 230/460 TENV 56 
  IDVSNM35380.5 1800 230/460 TENV 56C 
Total Records: 114 Page  of 8 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure