AC Motors | All Families | TEFC Encl | 460 Volt | Three Phase |

901-1200 RPM

Total Records: 72 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AEM3684-41200 460 TEFC 184 
  ECP83582T-41200 460 TEFC 145T 
  ECP3582T-41200 460 TEFC 145T 
  ECP3667T-41.5 1200 460 TEFC 182T 
  AEM3687-41.5 1200 460 TEFC 184 
  ECP83667T-41.5 1200 460 TEFC 182T 
  ECP3664T-41200 460 TEFC 184T 
  AEM3782-41200 460 TEFC 213 
  ECP83664T-41200 460 TEFC 184T 
  ECP3764T-41200 460 TEFC 213T 
  AEM3784-41200 460 TEFC 215 
  ECP83764T-41200 460 TEFC 213T 
  AEM2275-41200 460 TEFC 254U 
  ECP3768T-41200 460 TEFC 215T 
  ECP83768T-41200 460 TEFC 215T 
Total Records: 72 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure