AC Motors | All Families | TEFC Encl | Three Phase | 230/460 Volt |

2800-3600 RPM

Total Records: 166 Page  of 12 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM51000.25 3600 230/460 TEFC D63 
  MVM3457D0.25 3600 230/460 TEFC D71D 
  MM34570.25 3600 230/460 TEFC D63 
  MVM5100C0.25 3600 230/460 TEFC D63C 
  MVM5100D0.25 3600 230/460 TEFC D63D 
  MVM5200C0.33 3600 230/460 TEFC D63C 
  MVM5200D0.33 3600 230/460 TEFC D63D 
  MM52000.33 3600 230/460 TEFC D63 
  JM34570.33 3600 230/460 TEFC 56J 
  MVM3460C0.37 3600 230/460 TEFC D71C 
  MVM3460D0.37 3600 230/460 TEFC D71D 
  MM34600.37 3600 230/460 TEFC D71 
  M34600.5 3600 230/460 TEFC 48 
  MVM5300C0.5 3600 230/460 TEFC D71C 
  MVM5300D0.5 3600 230/460 TEFC D71D 
Total Records: 166 Page  of 12 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure