AC Motors | All Families |

TEFC Encl

Total Records: 2313 Page  of 155 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L33510.08 1800 115/230 TEFC 42 
  M33530.13 1800 230/460 TEFC 42 
  L33530.13 1800 115/230 TEFC 42 
  L33520.13 3600 115/230 TEFC 42 
  L33550.17 1800 115/230 TEFC 42 
  L34000.17 1800 115/230 TEFC 48 
  KL34000.17 1800 115/230 TEFC 56C 
  M33550.17 1800 230/460 TEFC 42 
  L33540.17 3600 115/230 TEFC 42 
  L34010.17 1200 115/230 TEFC 48 
  KL34010.17 1200 115/230 TEFC 56C 
  M34520.17 1200 230/460 TEFC 48 
  MM34540.18 1800 230/460 TEFC D63 
  MM34580.25 1800 230/460 TEFC D71 
  MM51500.25 1800 230/460 TEFC D63 
Total Records: 2313 Page  of 155 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure