AC Motors | All Families | TEAO Encl | 208-230/460 Volt |

Three Phase

Total Records: 39 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AOM35350.33 1200 208-230/460 TEAO 56 
  AOM35380.5 1800 208-230/460 TEAO 56 
  AOM35390.5 1200 208-230/460 TEAO 56 
  M3539-TP0.5 1200 208-230/460 TEAO 56 
  AOM35420.75 1800 208-230/460 TEAO 56 
  AOM35430.75 1200 208-230/460 TEAO 56 
  CHM465A0.75 1200 208-230/460 TEAO 56Z 
  CHM545A1800 208-230/460 TEAO 56Z 
  AOM3546T1800 208-230/460 TEAO 143T 
  AOM3617T900 208-230/460 TEAO 182T 
  CHM565A1200 208-230/460 TEAO 56 
  AOM3556T1200 208-230/460 TEAO 145T 
  AOM3554T1.5 1800 208-230/460 TEAO 145T 
  AFM35301.5 3600 208-230/460 TEAO 143TZ 
  UCME1531.5 3600 208-230/460 TEAO 145TZ 
Total Records: 39 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure