AC Motors | All Families | TEAO Encl |

1400-1800 RPM

Total Records: 60 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHC3413A0.25 1800 115/230 TEAO 48Z 
  AOM34540.25 1800 230/460 TEAO 48 
  PSC3413A0.25 1800 115/230 TEAO 48Z 
  CHM144A0.25 1800 230/460 TEAO 48Z 
  YPC144A0.25 1800 115 TEAO 48YZ 
  CHC144A0.25 1800 115/230 TEAO 48Z 
  CHC244A0.33 1800 115/230 TEAO 48Z 
  YPC244A0.33 1800 115 TEAO 48YZ 
  YPC245A0.33 1800 115 TEAO 56YZ 
  HIC264A0.33 1800 115/230 TEAO 48Z 
  HIC274A0.33 1800 115/230 TEAO 48Z 
  CHM244A0.33 1800 230/460 TEAO 48Z 
  PSC3416A0.33 1800 115/230 TEAO 48Z 
  AOM34580.33 1800 230/460 TEAO 48 
  CHC3416A0.33 1800 115/230 TEAO 48Z 
Total Records: 60 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure