AC Motors | All Families | OPEN Encl | 56 |

115/230 Volt

Total Records: 30 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L13000.25 1200 115/230 OPEN 56 
  EL13010.33 1800 115/230 OPEN 56 
  L13010.33 1800 115/230 OPEN 56 
  L1301M0.33 1800 115/230 OPEN 56 
  L13020.33 1200 115/230 OPEN 56 
  L13040.5 1800 115/230 OPEN 56 
  L1304A0.5 1800 115/230 OPEN 56 
  L1304M0.5 1800 115/230 OPEN 56 
  RL1304A0.5 1800 115/230 OPEN 56 
  RL1323A0.5 1800 115/230 OPEN 56 
  EL13040.5 1800 115/230 OPEN 56 
  RL345A0.5 1800 115/230 OPEN 56 
  EL13030.5 3600 115/230 OPEN 56 
  L13030.5 3600 115/230 OPEN 56 
  RL1324A0.75 1800 115/230 OPEN 56 
Total Records: 30 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure