AC Motors | 50 Hertz | 110/220 Volt |

Single Phase

Total Records: 43 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CL5001A-500.33 1500 110/220 XPFC 56C 
  L1206-500.33 1500 110/220 OPEN 48 
  VL3501-500.33 1500 110/220 TEFC 56C 
  L3501-500.33 1500 110/220 TEFC 56 
  L1205-500.33 3000 110/220 OPEN 48 
  L3409-500.5 1500 110/220 TEFC 48 
  VL3504-500.5 1500 110/220 TEFC 56C 
  CL5004A-500.5 1500 110/220 XPFC 56C 
  L1304-500.5 1500 110/220 OPEN 56 
  L3504-500.5 1500 110/220 TEFC 56 
  L1209-500.5 1500 110/220 OPEN 48 
  L1208-500.5 3000 110/220 OPEN 48 
  L3503-500.5 3000 110/220 TEFC 56 
  VL3503-500.5 3000 110/220 TEFC 56C 
  VL3507-500.75 1500 110/220 TEFC 56C 
Total Records: 43 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure