AC Motors | 50 Hertz | 1400-1800 RPM | 56 |

Single Phase

Total Records: 9
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L3501-500.33 1500 110/220 TEFC 56 
  L3504-500.5 1500 110/220 TEFC 56 
  L1304-500.5 1500 110/220 OPEN 56 
  L1307-500.75 1500 110/220 OPEN 56 
  L3507-500.75 1500 110/220 TEFC 56 
  L3510-501500 110/220 TEFC 56 
  L1318-501500 110/220 OPEN 56 
  L1319-501.5 1500 110/220 OPEN 56 
  L3514-501.5 1500 110/220 TEFC 56 
Total Records: 9