AC Motors | 50 Hertz | Single Phase | 110/220 Volt | 2800-3600 RPM |

56

Total Records: 9
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L3503-500.5 3000 110/220 TEFC 56 
  L1306-500.75 3000 110/220 OPEN 56 
  L3506-500.75 3000 110/220 TEFC 56 
  L3509-503000 110/220 TEFC 56 
  L1309-503000 110/220 OPEN 56 
  L3513-501.5 3000 110/220 TEFC 56 
  L1313-501.5 3000 110/220 OPEN 56 
  L1317-503000 110/220 OPEN 56 
  L3515-503000 110/220 TEFC 56 
Total Records: 9