AC Motors | 50 Hertz | Single Phase | 56C | 1400-1800 RPM |

110/220 Volt

Total Records: 9
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CL5001A-500.33 1500 110/220 XPFC 56C 
  VL3501-500.33 1500 110/220 TEFC 56C 
  VL3504-500.5 1500 110/220 TEFC 56C 
  CL5004A-500.5 1500 110/220 XPFC 56C 
  CL5007A-500.75 1500 110/220 XPFC 56C 
  VL3507-500.75 1500 110/220 TEFC 56C 
  CL5023-501500 110/220 XPFC 56C 
  VL3510-501500 110/220 TEFC 56C 
  VL3514-501.5 1500 110/220 TEFC 56C 
Total Records: 9