AC Motors | 50 Hertz | Single Phase | 56 |

TEFC Encl

Total Records: 10
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L3501-500.33 1500 110/220 TEFC 56 
  L3504-500.5 1500 110/220 TEFC 56 
  L3503-500.5 3000 110/220 TEFC 56 
  L3507-500.75 1500 110/220 TEFC 56 
  L3506-500.75 3000 110/220 TEFC 56 
  L3510-501500 110/220 TEFC 56 
  L3509-503000 110/220 TEFC 56 
  L3514-501.5 1500 110/220 TEFC 56 
  L3513-501.5 3000 110/220 TEFC 56 
  L3515-503000 110/220 TEFC 56 
Total Records: 10