AC Motors | 50 Hertz | 56 |

Single Phase

Total Records: 18 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L3501-500.33 1500 110/220 TEFC 56 
  L3504-500.5 1500 110/220 TEFC 56 
  L1304-500.5 1500 110/220 OPEN 56 
  L3503-500.5 3000 110/220 TEFC 56 
  L1307-500.75 1500 110/220 OPEN 56 
  L3507-500.75 1500 110/220 TEFC 56 
  L1306-500.75 3000 110/220 OPEN 56 
  L3506-500.75 3000 110/220 TEFC 56 
  L3510-501500 110/220 TEFC 56 
  L1318-501500 110/220 OPEN 56 
  L3509-503000 110/220 TEFC 56 
  L1309-503000 110/220 OPEN 56 
  L1319-501.5 1500 110/220 OPEN 56 
  L3514-501.5 1500 110/220 TEFC 56 
  L1313-501.5 3000 110/220 OPEN 56 
Total Records: 18 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure