AC Motors | 50 Hertz | TEFC Encl |

110/220 Volt

Total Records: 24 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VL3501-500.33 1500 110/220 TEFC 56C 
  L3501-500.33 1500 110/220 TEFC 56 
  L3504-500.5 1500 110/220 TEFC 56 
  VL3504-500.5 1500 110/220 TEFC 56C 
  L3409-500.5 1500 110/220 TEFC 48 
  VL3503-500.5 3000 110/220 TEFC 56C 
  L3503-500.5 3000 110/220 TEFC 56 
  VL3507-500.75 1500 110/220 TEFC 56C 
  L3507-500.75 1500 110/220 TEFC 56 
  L3506-500.75 3000 110/220 TEFC 56 
  VL3506-500.75 3000 110/220 TEFC 56C 
  VL3510-501500 110/220 TEFC 56C 
  L3510-501500 110/220 TEFC 56 
  L3509-503000 110/220 TEFC 56 
  VL3509-503000 110/220 TEFC 56C 
Total Records: 24 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure