AC Motors | 200 & 575 Volt | 575 Volt |

XPFC Encl

Total Records: 46 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM7006-50.5 1800 575 XPFC 56C 
  M7006-50.5 1800 575 XPFC 56 
  M7010-50.75 1800 575 XPFC 56 
  VM7010-50.75 1800 575 XPFC 56C 
  VM7014-51800 575 XPFC 56C 
  VM7014T-51800 575 XPFC 143TC 
  M7014-51800 575 XPFC 56 
  EM7014T-51800 575 XPFC 143T 
  VEM7014T-51800 575 XPFC 143TC 
  M7013-53600 575 XPFC 56 
  EM7034T-51.5 1800 575 XPFC 145T 
  VEM7034T-51.5 1800 575 XPFC 145TC 
  VM7034T-51.5 1800 575 XPFC 145TC 
  EM7018T-51.5 3600 575 XPFC 143T 
  VM7037T-51800 575 XPFC 145TC 
Total Records: 46 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure