AC Motors | 200 & 575 Volt | 2800-3600 RPM |

TEFC Encl

Total Records: 83 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM3537-50.5 3600 575 TEFC 56C 
  M3537-50.5 3600 575 TEFC 56 
  M3541-50.75 3600 575 TEFC 56 
  VM3541-50.75 3600 575 TEFC 56C 
  VM3545-53600 575 TEFC 56C 
  M3545-53600 575 TEFC 56 
  ECP83580T-53600 575 TEFC 143T 
  ECP83583T-51.5 3600 575 TEFC 143T 
  JMM3550T-51.5 3600 575 TEFC 143JM 
  VM3550T-51.5 3600 575 TEFC 143TC 
  VM3550-51.5 3600 575 TEFC 56C 
  CEM3583T-51.5 3600 575 TEFC 143TC 
  EM3550T-51.5 3600 575 TEFC 143T 
  VEM3550T-51.5 3600 575 TEFC 143TC 
  M3555-53600 575 TEFC 56/56H 
Total Records: 83 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure